发布您的产品
CXP Rubber Support
MIFAB

CXP Rubber Support

The CXP model is designed as an economical support of all types of conduit, pipes, and literally hundreds of other applications. The CXP is UV resistant and suitable for many types of roofing material or other flat surfaces.
规格
  • SKUs: CXP, CXP-2
技术规格
  • 唯一参考cxp-rubber-support
  • 产品系列C-PORT (Roof Pipe Supports)
  • 产品组合Rubber Supports
  • 类型对象(单个对象)
  • 发布日期2021-02-04
  • 版本号1
相关
  • 主材料橡胶
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 屋顶配件
  • ETIM 代码EC011121
  • ETIM 名称Pipe support
  • UNSPSC 名称Rubber support block
  • UNSPSC 代码30151509
  • Uniclass 2015 代码Pr_65_52_61_62
  • Uniclass 2015 说明Pipeline supports
  • CSI MasterFormat 2014 代码22 05 29
  • CSI MasterFormat 2014 标题Hangers and Supports for Plumbing Piping and Equipment
  • OmniClass 编号23-27 43 13
  • OmniClass 标题Mechanical Pipe Supports

发售地区

北美
美国