发布您的产品
RHA / RHG Roof Access Door
MIFAB

RHA / RHG Roof Access Door

MIFAB® RHA/RHG Series roof hatches are designed to provide convenient, economical access to the roofs of buildings. The are available in either white prime coated galvanized steel (RHG) or aluminum (RHA). All hatches are designed with weather resistant gasketing to ensure long life, low maintenance and ease of operation. Roof hatches install easily over the roof opening and are secured from the base flange to the roof deck.

规格
  • RHA / RHG Roof Access Door

技术规格
  • 唯一参考rha-rhg-roof-access-door
  • 产品系列Access Doors
  • 产品组合Universal
  • 类型对象(单个对象)
  • 发布日期2021-09-16
  • 版本号1
相关
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 检修门和面板
  • Uniclass 2015 代码TE_10_40_10
  • Uniclass 2015 说明Access doors and traps
  • CSI MasterFormat 2014 代码08 31 13
  • CSI MasterFormat 2014 标题Access Doors and Frames
  • OmniClass 编号23-17 11 27 13
  • OmniClass 标题Access Doors

发售地区

北美
美国