发布您的产品
FDV13 | Ensemble composé de 2 fenêtres 1 vantail avec OB et 1 fenêtre fixe centrale
MINCO

FDV13 | Ensemble composé de 2 fenêtres 1 vantail avec OB et 1 fenêtre fixe centrale

The set consists of two single-leaf tilt-and-turn windows, elegantly framing a central fixed window. This architectural layout demonstrates a subtle balance between openness and visual stability, creating an atmosphere of space and light in any environment.

Single-leaf windows offer versatility of use thanks to their tilt-and-turn system, allowing precise control of airflow and optimal ventilation without compromising security. The central fixed window, meanwhile, acts as a focal point, providing panoramic views of the exterior and elegantly framing the surrounding landscape.

The use of aluminum wood gives this set a distinctive character and exceptional durability. Wood provides natural warmth and a refined texture, while aluminum provides weather resistance and structural stability, meeting the highest requirements for quality and architectural performance.

规格
  • HYBRID Window PERFORMANCES :

    • Thermal performance : Uw up to 1,2W/m².K in double glazing and up to0,9W/m².K in triple glazing

    • Environmental data : FDES 61 kg CO² eq/UF

    • Air Water Wind performance : AEV A4 / E600b / V3b

    • On window of L1450 x H1440mm with VIR 4.16 argon.4 glazing:

    • Solar gain : Sw 0,51

    • Light Transmission : Tlw 0,62

    • Acoustic performance : RAtr = from 31dB - up to 40dB (depending on the glazing chosen)

    MINCO, Le Concept du Mieux :

    • 100% of joinery can be dismantled at the end of its life and 97% of waste recovered

    • 100% of the wood is of France origin

    • Air quality A+ (indoor air emissions)

技术规格
  • 唯一参考fdv13-ens-2xF1OB-fixe-central
  • 产品系列Wood-Alu windows
  • 产品组合Tonus
  • 类型对象(单个对象)
  • 发布日期2019-11-08
  • 版本号1
  • 高度 (mm)3210
  • 宽度 (mm)3200
相关
  • 主材料木头
  • 次要材料铝
  • 设计国家/地区法国
  • 制造国家/地区法国
分类
  • BIMobject 类别窗户 - Single Hung Windows
  • IFC 分类窗户
  • UNSPSC 名称Fixed windows
  • UNSPSC 代码30171609
  • Uniclass 2015 代码Pr_30_59_98_15
  • Uniclass 2015 说明Composite window units
  • CSI MasterFormat 2014 代码08 54 00
  • CSI MasterFormat 2014 标题Composite Windows
  • OmniClass 编号23-17 13 19 11
  • OmniClass 标题Composite Fixed Windows
  • CSI UniFormat II 代码B2020
  • CSI UniFormat II 标题Exterior Windows

发售地区

欧洲 北美 大洋洲
卢森堡
圣卢西亚
新喀里多尼亚
比利时
瓜德罗普
法国
马提尼克
瑞士