发布您的产品
ECO Panel
ECO Panel

    ECO Panel

    Eco Panel is a flexible system for indoor walls, a system that gives architects and designers many design options, with maximum flexibility. By using Eco Panel you will improve the acoustics in the rooms. Tailor-made walls in lacquered oak add exclusivity and acoutic comfort to the room.

    规格

    • Splines in lacquered oak or pine, acoustic cloth FiberAcoustic® 75 color gray, with a wooden support structure.

      Wood is a natural product and each type of wood is unique. Variation in color, pattern and texture is a natural part of appearance, and will change over time when exposed to UV light.

      Wood types and surfaces

      Solid wood Oak with matt clear lacquer, can also be fire-painted in B-s1, d0

      Solid wood Pine with matt pigmented lacquer in black or white, can also be fire-painted in B-s1, d0

      Solid wood Pine with matt pigmented stain in the color cognac, can also be fire-painted in B-s1, d0

      Suspension system

      Wall element - Direct fitting.


    技术规格
    • 唯一参考eco-panel
    • 产品系列Ceiling
    • 产品组合Suspended ceiling
    • 类型对象(单个对象)
    • 发布日期2022-10-11
    • 版本号1
    • 高度 (mm)2700
    • 宽度 (mm)600
    • 深度 (mm)50
    相关
    • 主材料木头
    • 设计国家/地区挪威
    • 制造国家/地区挪威
    分类
    • BIMobject 类别墙壁 - 分区
    • IFC 分类幕墙
    • Uniclass 2015 代码Ss_25_10_20
    • Uniclass 2015 说明Curtain walling systems
    • OmniClass 编号23-13 33 27 11
    • OmniClass 标题Curtain Walls

    发售地区

    欧洲
    挪威