发布您的产品
Product image
合集图标

Arbor Series Fire Pit Tables 的 Montana Fire Pits

Montana Fire Pits’ Arbor Wood & Metal Fire Pit Tables blend thermally modified American hardwood with 3/16″ steel, aluminum, or Corten steel for unrivaled durability and beauty. The thermally treated wood panels resist rot and splintering for 30+ years; the metal chassis ensures structural stability. The Warming Trends Crossfire brass burner delivers up to 470,000 BTUs with adjustable flame control via a key valve and whisper-quiet flex line, all housed in a ventilated base on non-marring adjustable feet. Choose the sleek 2″ horizontal slats of the Arbor Accent, the customizable end panels of the Teton Luxury table, or add a handcrafted hardwood cover. Features include high-durability powder coatings or raw Corten finishes, custom sizing, optional lava pebbles, and complimentary nationwide shipping. BIM-ready Revit families simplify specification. Hand-built in Missoula, MT with responsibly sourced U.S. materials.

合集包含

4 产品