发布您的产品
LYNX Bath mixer 160 c/c
LYNX Bath mixer 160 c/c
LYNX Bath mixer 160 c/c
LYNX Bath mixer 160 c/c

    LYNX Bath mixer 160 c/c

    LYNX is the new Mora collection that unifies Mora’s highest sustainable and functional technology standards with a timeless aesthetic and premium material selection. Each piece delivers an experience without compromise in chrome and matte black for an exclusive, sleek expression.

    A design-led series unified with Mora’s signature sustainability attributes, LYNX exceeds the demands of contemporary living. LYNX’s mixers and showers for the bathroom and spas feature our world-class shower experience, with constant temperature technology and luxurious spray patterns. In the kitchen units, our leading water-saving innovation integrates with a form that explores curves and slim, flat profiles. The collection is available in sleek polished chrome or atmospheric matte black.

    The timeless and charismatic aesthetic of the LYNX bath mixer enhances any space with subtle detailing and next-level sustainable features in versatile chrome and matte black.

    Chrome, article number: 340000 RSK: 8245073

    Matte black, article number: 340000.12 RSK: 8245074

    规格
      • Swivel spout with built-in diverter
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    技术规格
    • 唯一参考340000
    • 产品系列Bath Mixers
    • 产品组合LYNX
    • 类型对象(单个对象)
    • 发布日期2024-09-09
    • 版本号1
    • 宽度 (mm)257
    相关
    • 主材料黄铜
    • 次要材料铬
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)2.36
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类流量控制器
    • ETIM 代码EC010862
    • ETIM 名称Bath mixing tap
    • Uniclass 2015 代码Pr_60_75_08_54
    • Uniclass 2015 说明Mixers
    • CSI MasterFormat 2014 代码41 14 33
    • CSI MasterFormat 2014 标题Mixers
    • OmniClass 编号23-31 11 00
    • OmniClass 标题Faucets

    发售地区

    欧洲
    瑞典