发布您的产品
MARE III, bathtub
MARE III, bathtub
MARE III, bathtub
MARE III, bathtub

    MARE III, bathtub

    The calming Mare range, meaning ocean in Latin. Freestanding baths in premium acrylic with a lighter edge thickness. Clean lines and easy curves combine with function and convenience.

    A classically-inspired freestanding bath, Mare III stands on chromed ‘lions feet’ with a steeper drop at one end to allow easy showering, while the other lets you relax and bathe in comfort. A beautiful, chromed overflow gives added protection against overspills.

    Article number: 951103

    规格
      • Freestanding bath
      • Acrylic
      • Single ended 
      • Weight: 34 kg
      • Volume: 180 l
      • Overflow
    技术规格
    • 唯一参考951103
    • 产品系列X Collection
    • 产品组合Wash Basin
    • 类型对象(单个对象)
    • 发布日期2022-05-23
    • 版本号1
    • 高度 (mm)800
    • 宽度 (mm)730
    • 深度 (mm)1700
    相关
    • 主材料亚克力
    • 次要材料亚克力
    • 设计国家/地区瑞典
    • 制造国家/地区波兰
    • 净重 (Kg)34
    分类
    • BIMobject 类别卫生 - 浴室和SPA
    • IFC 分类装饰元素
    • Uniclass 2015 代码Ac_35_80_07
    • Uniclass 2015 说明Bathing
    • CSI MasterFormat 2014 代码12 44 00
    • CSI MasterFormat 2014 标题Bath Furnishings
    • OmniClass 编号23-19 31 17 11
    • OmniClass 标题Bathroom Units
    • CSI UniFormat II 代码E1090
    • CSI UniFormat II 标题Other Equipment

    发售地区

    欧洲