发布您的产品
CAVA I, mirror
CAVA I, mirror
CAVA I, mirror

    CAVA I, mirror

    A minimal design, with atmospheric backlighting, brings an extra layer of character to bathroom spaces.

    Designed around a central idea of a minimal, unframed backlit mirror, mounted just 30 mm from the wall, Cava has an aura of its own. Its light can be switched at a touch from warm to cooler tones. The mirror itself has an anti-fog function and is safety foiled for peace of mind. Available in circular or square versions and multiple sizes.

    Article number: 953006 Size: Ø 1000 mm

    规格
      • Ø 1000 mm
      • Ambient lightning
      • Energy efficient LED lightning
      • Total wattage: 25.4 watt
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • Adjustable 2700-6400 K
      • IP 44 rated
      • CE-certified
      • Slimline 30 mm wall projection
    技术规格
    • 唯一参考953006
    • 产品系列X Collection
    • 产品组合Mirrors
    • 类型对象(单个对象)
    • 发布日期2022-06-09
    • 版本号1
    相关
    • 主材料玻璃
    • 次要材料玻璃
    • 设计国家/地区瑞典
    • 制造国家/地区波兰
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • Uniclass 2015 代码Pr_25_71_53_06
    • Uniclass 2015 说明Bathroom mirrors
    • CSI MasterFormat 2014 代码08 83 00
    • CSI MasterFormat 2014 标题Mirrors
    • OmniClass 编号23-21 37 13 15
    • OmniClass 标题Mirrors
    • CSI UniFormat II 代码E1090
    • CSI UniFormat II 标题Other Equipment