发布您的产品
SOLO I, mirror
SOLO I, mirror

    SOLO I, mirror

    An attractive framed design, with touch-operated backlighting in a versatile mirror package that’s easy to style into any space.

    Encased in an attractive metal frame in matt black aluminium, with an inner LED band, Solo I gives a dynamic atmosphere to an interior. Its mirror is anti-fog for ease of use, allowing the simplicity of the design to always remain in focus.

    Article number: 953101.12 Size: Ø 700 mm

    规格
      • Ø 700 mm
      • Matte black frame
      • Energy efficient LED lightning
      • Total wattage: 28,7 watt
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • 6400 K
      • IP 44 rated
      • CE-certified
      • Weight: 5,466 kg
      • Slimline 40 mm wall projection
    技术规格
    • 唯一参考953101-12
    • 产品系列X Collection
    • 产品组合Mirrors
    • 类型对象(单个对象)
    • 发布日期2022-06-09
    • 版本号1
    相关
    • 主材料铝
    • 次要材料玻璃
    • 设计国家/地区瑞典
    • 制造国家/地区波兰
    • 净重 (Kg)5.47
    分类
    • BIMobject 类别卫生 - 浴室配件
    • IFC 分类装饰元素
    • Uniclass 2015 代码Pr_25_71_53_06
    • Uniclass 2015 说明Bathroom mirrors
    • CSI MasterFormat 2014 代码08 83 00
    • CSI MasterFormat 2014 标题Mirrors
    • OmniClass 编号23-21 37 13 15
    • OmniClass 标题Mirrors
    • CSI UniFormat II 代码E1090
    • CSI UniFormat II 标题Other Equipment