发布您的产品
Diesel Generator Set, mtu Series 4000 16V 2000-2500kWe, 60Hz, 380-13800V

Diesel Generator Set, mtu Series 4000 16V 2000-2500kWe, 60Hz, 380-13800V

mtu 4000 series generator sets perform at the highest level and cover the power range from 1125 to 3250 kWe (1550 to 3400 kVA). With a robust design and optimal fuel consumption, our diesel generator sets are trusted by customers around the world.

  • Verified product design, quality and performance integrity
  • Cutting-edge emissions control
  • Superior on-site specific de-rating behavior due to state-of-the art engine controller with engine site condition management system
  • Compliant with industry codes & standards
  • The generator set fulfills performance per ISO 8528 and offers 100% load acceptance according to NFPA 110
  • Permanent magnet excitation system for generator as standard for improved transient response
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Fullfil worldwide certifications: ISO 8528, CE/IEC, UL2200, NFPA 110, IBC2009, German Grid Code
  • Uptime Inst. Compliant: Tier I, II, III, IV
技术规格
  • 唯一参考Rolls-Royce-Solutions-America-2000-2500kWe
  • 产品系列Electrical Generator Sets
  • 产品组合mtu 16V4000
  • 类型对象(单个对象)
  • 发布日期2017-06-25
  • 版本号1
相关
  • 主材料金属
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - Power Generation & Light
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • UNSPSC 名称Diesel generators
  • UNSPSC 代码26111601
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.13
  • CSI MasterFormat 2014 标题Diesel-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 11
  • OmniClass 标题Diesel Generator Sets

发售地区

北美 南美洲