发布您的产品
Gas Generator Set, mtu 8V0110 130-150kWe, 60Hz, 208-600V

Gas Generator Set, mtu 8V0110 130-150kWe, 60Hz, 208-600V

Industries and locations may vary, but the need for constant power never changes.

mtu gas-powered generator sets provide you with a continuous, economical, reliable and sustainable source of power. Utilizing natural gas, biogas or other gases, mtu generator sets feature cutting-edge technology that provide combined heat and power (CHP), as well as combined heat, power and cooling (CHPC) solutions. All of our gas gensets combine the highest performance with the lowest emissions in the 128 kWe - 2,535 kWe electrical power range.

Product Highlights:

  • Designed and manufactured in facilities certified to standards ISO 9001:2008 and ISO 14001:2004
  • Verified product design, quality and performance integrity
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Advanced monitoring & communications
  • Accepts Rated Load in One Step Per NFPA 110
  • Compliant with industry codes & standards
技术规格
  • 唯一参考Rolls-Royce-Solutions-America-Gas-130-150kWe
  • 产品系列Electrical Generator Sets
  • 产品组合PSI 8.8L
  • 类型对象(单个对象)
  • 发布日期2024-08-12
  • 版本号1
相关
  • 主材料金属
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - Power Generation & Light
  • IFC 分类发电机
  • ETIM 代码EC002823
  • ETIM 名称Power generator
  • Uniclass 2015 代码Pr_60_70_65_34
  • Uniclass 2015 说明Generator sets
  • CSI MasterFormat 2014 代码26 32 13.16
  • CSI MasterFormat 2014 标题Gas-Engine-Driven Generator Sets
  • OmniClass 编号23-35 11 15 13
  • OmniClass 标题Gas Generator Sets

发售地区

北美 南美洲