发布您的产品
Class 300 Stainless Steel Flanged End Simplex Basket Strainers - 126F-SS

Class 300 Stainless Steel Flanged End Simplex Basket Strainers - 126F-SS

Designed for use chemical processes including brine, paint, fuel oil, organic and inorganic chemicals, condensers, heat exchangers and other similar applications. These strainers provide protection for costly pumps, meters, valves and other similar mechanical equipment.

规格
  • 3/4 to 18 in. (20 to 450mm)

技术规格
  • 唯一参考126F-SS-Flanged-End-Basket-Strainers
  • 产品系列Strainers
  • 产品组合Basket Strainers - Simplex
  • 类型对象(单个对象)
  • 发布日期2019-03-10
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类过滤器
  • UNSPSC 名称Filters
  • UNSPSC 代码401615
  • Uniclass 2015 代码Pr_65_57_96
  • Uniclass 2015 说明Water filters and strainers
  • CSI MasterFormat 2014 代码40 05 89.13
  • CSI MasterFormat 2014 标题Basket Strainers for Process Service
  • OmniClass 编号23-27 55 29
  • OmniClass 标题Liquid Strainers

发售地区

北美
加拿大
美国
墨西哥