发布您的产品
Class 150 Carbon Steel Large Duplex Strainers - 692MFD

Class 150 Carbon Steel Large Duplex Strainers - 692MFD

Designed for use in fluid handling systems where the flow cannot be shut down for basket cleaning. Typical applications include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and other similar applications. Class 150.


规格
  • Features

    • Sizes 8 in. – 16 in. (200 – 400 mm)
    • Cast Carbon Steel body and 304 Stainless Steel basket that is gasketed and seated to prevent particle bypass
    • Typical services include cooling water, compressors, condensers, fire lines, fuel lines, lubrication systems, salt and fresh water systems, chemical process systems, pump suction service, and more
    • Designed for fluid handling applications where flow cannot be shut down for basket cleaning
技术规格
  • 唯一参考692MFD-Duplex-Strainer
  • 产品系列Strainers
  • 产品组合Basket Strainers - Duplex
  • 类型对象(单个对象)
  • 发布日期2020-01-28
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类过滤器
  • UNSPSC 名称Filters
  • UNSPSC 代码401615
  • Uniclass 2015 代码Pr_65_57_96
  • Uniclass 2015 说明Water filters and strainers
  • CSI MasterFormat 2014 代码40 05 89.13
  • CSI MasterFormat 2014 标题Basket Strainers for Process Service
  • OmniClass 编号23-27 55 29
  • OmniClass 标题Liquid Strainers

发售地区

北美
加拿大
美国
墨西哥