发布您的产品
GT9000 Automatic Hermetic Sliding Door
GT9000 Automatic Hermetic Sliding Door
GT9000 Automatic Hermetic Sliding Door
GT9000 Automatic Hermetic Sliding Door

    GT9000 Automatic Hermetic Sliding Door

    NABCO’S NAX Hermetic Door is a surface-mounted automatic sliding door designed for high-level hygiene control applications. It exceeds North America’s expectations by offering minimal air leakage, a low profile, sleek design, and the convenience to open completely for full clearance. It is acoustically rated and offers hands-free operation for infection control, making it ideal for operating rooms as well as X-ray rooms; also designed for industrial applications, including clean rooms, laboratories, and pharmaceutical facilities.

    Features

    • Hermetically sealing to prevent air infiltration
    • Acoustic rated door
    • Hands free operation for infection control
    • Easy manual opening and full clearance in case of power failure
    • High quality design requiring minimal maintenance
    • Variety of door leaves and handle options available
    技术规格
    • 唯一参考hermetic-door
    • 产品系列Sliding Doors
    • 产品组合Sliding Doors
    • 类型文档(信息)
    • 发布日期2025-01-21
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别门 - 自动门
    • IFC 分类门
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 10 00
    • CSI MasterFormat 2014 标题Doors and Frames
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors

    发售地区

    北美
    美国