发布您的产品
Native Trails CPS286 Maestro Lotus Copper Drop-in Bathroom Sink
Native Trails CPS286 Maestro Lotus Copper Drop-in Bathroom Sink
Native Trails CPS286 Maestro Lotus Copper Drop-in Bathroom Sink

    Native Trails CPS286 Maestro Lotus Copper Drop-in Bathroom Sink

    An inspired convergence of texture, craft, and tradition transforms any bath into a personal sanctuary. Native Trails’ bathroom sinks indulge with their beauty and practicality. The distinctive texture and warm glow is breathtaking; their effortless maintenance is refreshingly practical. Maestro Lotus copper drop-in sink bears proof to the talents of Native Trails artisans. Its undulating shape inimitably highlights the estimated 30,000 hammer strikes that made the hand hammered copper basin; its wide, rolling edge ensures it as functional as it is beautiful. Maestro Lotus copper bathroom sink is part of the Native Trails Maestro Collection, artisan crafted by master craftsmen of high-quality recycled copper. Available in Antique, Tempered or Brushed Nickel finishes.

    • 18″ x 15″ x 5″ OD
    • 16″ x 13″ x 4.5″ ID
    • 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #BathroomSink #CooperSink

    规格
    • Technical Details

      Part Number: CPS286
      Item Weight: 7 pounds
      Product Dimensions: 18 x 15 x 5 inches
      Item model number: CPS286
      Color: Antique Copper
      Finish: Antique Copper
      Material: Copper
      Shape: Rectangular
      Installation Method: Drop-In
      Item Package Quantity: 1
      Included: Components Bathroom Sink

    技术规格
    • 唯一参考Native-Trails-CPS286-Maestro-Lotus-Copper-Drop-in-Bathroom-Sink
    • 产品系列Bathroom
    • 产品组合Sink
    • 类型文档(信息)
    • 发布日期2019-03-04
    • 版本号1
    相关
    • 主材料铜
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 盆
    • UNSPSC 名称Sinks
    • UNSPSC 代码30181504
    • CSI MasterFormat 2014 代码22 41 16.16
    • CSI MasterFormat 2014 标题Residential Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    北美
    美国