发布您的产品
Native Trails CPS366 Maestro Petit Copper Vessel Bathroom Sink
Native Trails CPS366 Maestro Petit Copper Vessel Bathroom Sink
Native Trails CPS366 Maestro Petit Copper Vessel Bathroom Sink

    Native Trails CPS366 Maestro Petit Copper Vessel Bathroom Sink

    An inspired convergence of texture, craft, and tradition transforms any bath into a personal sanctuary. Native Trails’ bathroom sinks indulge with their beauty and practicality. The distinctive texture and warm glow is breathtaking; their effortless maintenance is refreshingly practical. Maestro PETIT copper vessel sink is a dazzling addition to a smaller bath space. The above-counter mounting showcases the beauty of the hand hammered copper texture. Maestro PETIT copper bathroom sink is part of the Native Trails Maestro Collection, artisan crafted by master craftsmen of high-quality recycled copper. Available in antique, tempered or brushed nickel finishes.

    • 12.5″ x 5.75″ OD
    • 12.25″ x 5.5″ ID
    • 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #BathroomSink #CooperSink

    规格
    • Technical Details

      Part Number: CPS366
      Item Weight: 6 pounds
      Product Dimensions: 12.5 x 12.5 x 5.8 inches
      Item model number: CPS366
      Color: Tempered Copper
      Finish: Tempered Copper
      Material: Copper
      Installation Method: Vessel
      Item Package Quantity: 1
      Included Components: Bathroom Sink

    技术规格
    • 唯一参考Native-Trails-CPS366-Maestro-Petit-Copper-Vessel-Bathroom-Sink
    • 产品系列Bathroom
    • 产品组合Sink
    • 类型文档(信息)
    • 发布日期2019-03-04
    • 版本号1
    相关
    • 主材料铜
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 盆
    • UNSPSC 名称Sinks
    • UNSPSC 代码30181504
    • CSI MasterFormat 2014 代码22 41 16.16
    • CSI MasterFormat 2014 标题Residential Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    北美
    美国