发布您的产品
Native Trails CPS369 Maestro Oval Copper Vessel Bathroom Sink
Native Trails CPS369 Maestro Oval Copper Vessel Bathroom Sink
Native Trails CPS369 Maestro Oval Copper Vessel Bathroom Sink

    Native Trails CPS369 Maestro Oval Copper Vessel Bathroom Sink

    An inspired convergence of texture, craft, and tradition transforms any bath into a personal sanctuary. Native Trails’ bathroom sinks indulge with their beauty and practicality. The distinctive texture and warm glow is breathtaking; their effortless maintenance is refreshingly practical. Maestro oval copper vessel sink is a remarkable work of functional art. Remarkable for its unique oval shape and high-profile design. Remarkable for its superior showcasing of antique copper's striking coloration, tempered copper's rich patina, and the brushed nickel's hand-dipped brilliance. This bathroom vessel sink could easily be the focal point you've been hoping for. Maestro oval copper bathroom sink is part of the Native Trails Maestro Collection, artisan crafted by master craftsmen of high-quality recycled copper. Available in antique, tempered or brushed nickel finishes.

    • 17.25″ x 13.25″ x 6″ OD
    • 17″ x 13″ x 5.75″ ID
    • 1.5″ Drain Opening

    As Featured on Amazon.com

    #NativeStone #Sink #BathroomSink #CooperSink

    规格
    • Technical Details

      Part Number: CPS369
      Item Weight: 7 pounds
      Product Dimensions: 17.2 x 13.2 x 6 inches
      Item model number: CPS369
      Color: Tempered Copper
      Finish: Tempered Copper
      Material: Copper
      Shape: oval
      Installation Method: Vessel
      Item Package Quantity: 1
      Special Features: 53557 Eco Friendly
      Included Components: Bathroom Sink

    技术规格
    • 唯一参考Native-Trails-CPS369-Maestro-Oval-Copper-Vessel-Bathroom-Sink
    • 产品系列Bathroom
    • 产品组合Sink
    • 类型文档(信息)
    • 发布日期2019-03-04
    • 版本号1
    相关
    • 主材料铜
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 盆
    • UNSPSC 名称Sinks
    • UNSPSC 代码30181504
    • CSI MasterFormat 2014 代码22 41 16.16
    • CSI MasterFormat 2014 标题Residential Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    北美
    美国