发布您的产品
Native Trails NSL2014 Cabrillo Native Stone Dual-Mount Bathroom Sink
Native Trails NSL2014 Cabrillo Native Stone Dual-Mount Bathroom Sink
Native Trails NSL2014 Cabrillo Native Stone Dual-Mount Bathroom Sink

    Native Trails NSL2014 Cabrillo Native Stone Dual-Mount Bathroom Sink

    The groundbreaking Native Stone Collection of bathroom sinks is a mesmerizing combination of contemporary artistry and innovation. Handmade by artisans using a sustainable blend of natural materials, these sinks are exceptional in their lighter weight, one-of-a-kind coloration, and extraordinary stain, scratch, and crack resistance. Elegant and sublime. Cabrillo’s ample rectangular shape and semi-circular sloped bowl captivate, generously displaying its organic beauty and one-of-a-kind coloration. Cabrillo concrete bathroom sink is handcrafted of Native Stone, an innovative, remarkably strong blend of cement and jute fiber that is surprisingly lightweight for concrete, extraordinarily heavy-duty in the bathroom and refreshingly easy when it comes to clean-up. Available in three finishes: Ash, Slate and Pearl.

    • 20.75″ x 14.75″ x 5″ OD
    • 18″ x 12″ x 4.5″ ID
    • Standard 1.5″ drain opening

    As Featured on Amazon.com

    #NativeStone #Sink #SlopedBowlSink #BathroomSink

    规格
    • Technical Details

      Part Number: NSL2014-P
      Item Weight: 16.5 pounds
      Product Dimensions: 20.6 x 14.6 x 5 inches
      Item model number: NSL2014-P
      Color: Pearl
      Finish: Pearl
      Material: Stone
      Installation Method: Undermount, Drop-In
      Item Package Quantity: 1
      Number Of Basins: 2
      Included Components: Bathroom Sink

    技术规格
    • 唯一参考Native-Trails-NSL2014-Cabrillo-Native-Stone-Dual-Mount-Bathroom-Sink
    • 产品系列Bathroom
    • 产品组合Sink
    • 类型文档(信息)
    • 发布日期2019-03-04
    • 版本号1
    相关
    • 主材料石头
    • 设计国家/地区美国
    分类
    • BIMobject 类别卫生 - 盆
    • UNSPSC 名称Sinks
    • UNSPSC 代码30181504
    • CSI MasterFormat 2014 代码22 41 16.16
    • CSI MasterFormat 2014 标题Residential Sinks
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    北美
    美国