发布您的产品
NHB Series - Legacy Product - Newer Version Available
Navien

NHB Series - Legacy Product - Newer Version Available

With our cascading technology, when a unit gets up to 80% capacity determined by the supply and return temperatures, the next unit will enable to help meet the hydronic space heating requirements.

This hydronic space heating requirement and demand ratio will continue until all units are generating the needed hydronic space heat up to the maximum cascaded capacity. The Navien cascading system also balances out the workload of each unit for longer life. The NHB is dual certified for single and 2-pipe venting applications.

规格
  • Model NHB-055 | NHB-080 | NHB-110 | NHB-150

    Heating Capacity 8,000-55,000 BTU/H | 8,000-80,000 BTU/H | 10,000-110,000 BTU/H | 10,000-150,000 BTU/H

    Thermal Efficiency (or UEF) 0.95

    Installation Type Indoor wall-hung

    Depth 12" | 13"

    Width 17"

    Height 24"

    Weight 73 lb. | 80 lb.

    Cold Water Inlet Connection Size 3/4"

    Water Pressure Min 12 psi

    Water Pressure Max 30 psi

    Gas Supply Connection Type NPT

    Gas Supply Connection Size 3/4"

    Voltage 120 V

    Venting Type Forced draft direct vent

技术规格
  • 唯一参考NHB-Series
  • 产品系列HVAC Boiler
  • 产品组Condensing Boiler
  • 类型对象(单个对象)
  • 发布日期2024-05-17
  • 版本号1
分类
  • BIMobject 类别暖通空调 - 锅炉

发售地区

北美