发布您的产品
Niedax France - Cable Tray PS

Niedax France - Cable Tray PS

Applications: any industrial or commercial application requiring a good mechanical protection of cables Smooth folded out flanges, smooth edges.
The “n” perforation allows easy fixing of pipe clamps and cable outlets where necessary (maximum diam. 20mm)
To open, simply press the inside of the “n” shape with your finger.
Quick assembly with EE and EK couplers 

Contained Cable Trays: PS

规格
  • Measurements:
    Height : 27, 51, 75, 99 mm
    Width  : 50 - 507 mm

技术规格
  • 唯一参考Niedax_France_Cable_Tray_PS
  • 产品系列Niedax France
  • 产品组Revit Libraries (.rvt)
  • 类型集合(多个对象)
  • 发布日期2020-07-21
  • 版本号1
链接
相关
  • 主材料钢
  • 次要材料其他
  • 设计国家/地区法国
  • 制造国家/地区法国
分类
  • BIMobject 类别电气 - 配电
  • IFC 分类配电
  • ETIM 代码EC000047
  • ETIM 名称Cable tray/wide span cable tray
  • UNSPSC 名称Cable accessories
  • UNSPSC 代码26121630
  • Uniclass 2015 代码Pr_65_70_11
  • Uniclass 2015 说明Cable management and accessories
  • CSI MasterFormat 2014 代码26 05 36
  • CSI MasterFormat 2014 标题Cable Trays for Electrical Systems
  • OmniClass 编号23-35 33 19
  • OmniClass 标题Electrical Cable Trays
  • CSI UniFormat II 代码D5010
  • CSI UniFormat II 标题Electrical Service and Distribution

发售地区

欧洲
法国