发布您的产品
Olimpia -  LED urban luminaire
Olimpia -  LED urban luminaire
Olimpia -  LED urban luminaire
    Lorelux

    Olimpia - LED urban luminaire

    Urban street lighting and interior lighting (only for ceiling suspension).

    Olimpia is inspired by the lightness of a drop, when it is suspended in the air before falling to the ground. It is ideal for recreating an extremely minimalist and sophisticated ambience in public parks, squares and large pedestrian areas.

    Simple and linear, Olimpia can be configured in three ways: mast arm mounted, post top mounted or suspended on catenary, making it an ideal choice, in terms of continuity of form, for the entire city centre.

    技术规格
    • 唯一参考Olimpia
    • 产品系列Urban street lighting and interior lighting (only for ceiling suspension).
    • 产品组合THE classic COLLECTION
    • 类型对象(单个对象)
    • 发布日期2023-08-03
    • 版本号1
    • 高度 (mm)635
    • 宽度 (mm)625
    • 深度 (mm)625
    相关
    • 主材料聚乙烯
    • 次要材料玻璃
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    • 净重 (Kg)10
    分类
    • BIMobject 类别照明 - 外部
    • IFC 分类灯具
    • OmniClass 编号23-35 47 11
    • OmniClass 标题Lighting Fixtures