发布您的产品
Sunset armchair
Sunset armchair
Sunset armchair
Sunset armchair
Sunset armchair
Sunset armchair
Sunset armchair
    Nola

    Sunset armchair

    The SunSet group is contemporary in style, yet honours the tradition of Scandinavian wood furniture. The group includes an armchair and round table crafted with a slatted ipé surface inspired by rays of sunshine. The lightweight frames are made in zinc-electroplated powder-coated steel, making the products easy to move and stack. The group is designed with outdoor areas in mind, perfect for places where the evening sunset can be enjoyed.

    规格
    • Dimensions and weight

      Width: 61 cm
      Height: Karmstol 83 cm Fåtölj med hög rygg 97,6 cm
      Sitting height: 46 cm
      Depth: 54 cm
      Vikt: 11 kg

      Product numbers and combinations

      U11-50 SunSet armchair high-back version

      U11-54 SunSet armchair

      B11-06 Additional charge for steel version painted in any choice of standard RAL colours (as indicated by product codes ending in the letter C) Append to product number

      WOOD AND FINISH

      EK for oiled oak.
      SIOO for sioo:x treatment oak.

      METAL SURFACE FINISH

      C for any color other than standard, at additional cost.

      Standard colours

      RAL 9010

      Materials and surface treatments

      Steel

      Nola uses high-quality steel with good strength in our products. Steel rusts if left untreated and must therefore be surface treated. This is done through electro-galvanization and powder coating, hot-dip galvanizing, or application of a zinc powder primer.

      Oak

      Oak is a heavy, hard and medium tough wood. Moderately dimensionally stable in case of moisture changes. Oak wood blackens if it is exposed to moisture or wetness for a long time. However, it does not affect the other properties of the wood. Thanks to its hardness and toughness, the oak wood is suitable for furniture and other use in exposed environments.

      Wood oil

      Wood oil provides good protection against the stresses of the outdoor climate and at the same time highlights the wood's natural appearance and properties.

      SiOO:X treatment

      Sioo:x is a wood protection with environmentally friendly silicon technology. Water-based and biocide-free. We use Sioo mainly for our oak furniture. Sioo:x treatment of is suitable for all woods, outside as well as inside, and gives a light surface without pigments. The surface is UV-resistant, water-repellent and non-stick. Active and preventive action against algae, mould and pests. Also rot-proof, wood-strengthening and fire-retardant. This wood protection provides long durability and easy maintenance.

      Electrogalvanized

      Electrogalvanizing (also known as zinc plating) provides corrosion protection through the sacrifice of zinc ions. It is created via a zinc coating on the steel using an electric current.

      Powder coating

      Powder coating is a coating that is applied as a free-flowing, dry powder. Unlike conventional liquid paint, powder coating is usually applied electrostatically and then cured under heat or with ultraviolet light. The result is an even, hard-wearing coloured surface with the desired gloss level.

      Assembly and placement

      Freestanding

      Freestanding product that is placed directly on the ground.

      Assembled.

      Maintenance

      Oiled oak

      Oiled oak should be oiled twice a year for best protection. Good maintenance can never completely prevent stains from occurring, but oak that is not maintained will turn blacker and turn gray faster, but it still has a very long life. When re-oiling products, a finely boiled oil that penetrates the wood should be chosen over a film-forming oil.

      SiOO:X treatment oak

      Sioo:x-treated products are treated twice upon delivery; once with a wood protection (Premium Träskydd Altan) and once with a surface protection (Premium Ytskydd Altan). 10-14 months after a product has been installed, it should be treated once more with Sioo:x Premium Surface Protection Altan for best durability. The lifespan after that is estimated to be about 10 years before it needs to be treated again with Premium Surface Protection Altan. The surface protection forms a wear surface, which means that products that are exposed to severe mechanical wear may need to be treated more often than every ten years. The surface treatment has a tested effect according to the standards EN 46 and EN 113. For information about the Sioo treatment see the website www.sioox.se.

      Powdercoated steel

      Products that are electro-galvanized and powder-coated can be touch-up painted with alkyd paint.

      Download our general maintenance advice

      Versions

      Chairs and table

      Character

      The Sunset furniture group is contemporary in style, yet created with wooden surfaces that honour the tradition of Scandinavian wood furniture.

    技术规格
    • 唯一参考sunset-armchair
    • 产品系列Furniture
    • 产品组合Chairs
    • 类型对象(单个对象)
    • 发布日期2024-01-08
    • 版本号1
    • 高度 (mm)830
    • 宽度 (mm)610
    • 深度 (mm)540
    相关
    • 主材料木头
    • 次要材料钢
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)11
    分类
    • BIMobject 类别景观 - 户外家具
    • IFC 分类家具
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_50
    • Uniclass 2015 说明Furnishings
    • CSI MasterFormat 2014 代码12 00 00
    • CSI MasterFormat 2014 标题Furnishings
    • OmniClass 编号23-21 00 00
    • OmniClass 标题Furnishings, Fixtures and Equipment Products
    • CSI UniFormat II 代码E2010
    • CSI UniFormat II 标题Fixed Furnishings
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
    类似产品