发布您的产品
Amber mini

Amber mini

Retractable and rotating down light with chip on board and separated NL Power LED electronic ballast for optimal life time and light flow performance.High quality reflector with three different beam spreads. Lamp housing of die-cast aluminium for optimal cooling and low weight.

Mains (input) voltage:220-240 V
Total weight:0,55 kg
Form of protection: IP 20, class III
Light source: LED
Operating position: 360°/60°
Start time: Instant
Driver: Stand alone, included
Optics: Metalized aluminum reflector
Beam spreads: Spot, Medium, Flood


技术规格
  • 唯一参考amber-mini
  • 产品系列Downlights
  • 产品组合Amber
  • 类型对象(单个对象)
  • 发布日期2019-02-26
  • 版本号1
  • 高度 (mm)111
  • 宽度 (mm)134
  • 深度 (mm)134
相关
  • 主材料铝
  • 次要材料金属
  • 设计国家/地区瑞典
  • 制造国家/地区中国
  • 净重 (Kg)0.55
分类
  • BIMobject 类别照明 - 照明
  • IFC 分类灯具
  • Uniclass 2015 代码Pr_70_70_48_24
  • Uniclass 2015 说明Downlights
  • CSI MasterFormat 2014 代码26 51 13
  • CSI MasterFormat 2014 标题Interior Lighting Fixtures, Lamps, And Ballasts