发布您的产品
Emergency Lighting Uro
Normagrup

Emergency Lighting Uro

"New circular emergency light. 350 mm diameter."

Made of self-extinguishable ABS. IP65 rated. It is ideal for common spaces such as staircases. Can be ceiling or surface mounted. Can also be installed as semi-recessed with an accessory. Lumen output with mains: 1,780 lm.

Highlights:

  • 350 mm diameter circular design
  • Made of self-extinguishable ABS
  • IP65 rated for protection
  • Suitable for common spaces like staircases
  • Ceiling or surface mounted
  • Semi-recessed installation possible with accessory
  • Lumen output with mains: 1,780 lm
技术规格
  • 唯一参考alumbrado-emergencia-uro
  • 产品系列Uro
  • 产品组合Alumbrado emergencia
  • 类型对象(单个对象)
  • 发布日期2025-09-15
  • 版本号1
  • 高度 (mm)80
  • 宽度 (mm)350
  • 深度 (mm)350
相关
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别照明 - 应急和安全
  • IFC 分类灯具
  • ETIM 代码EC001957
  • ETIM 名称Emergency luminaire
  • CSI MasterFormat 2014 代码26 52 00
  • CSI MasterFormat 2014 标题Emergency Lighting
  • OmniClass 编号23-35 47 13
  • OmniClass 标题Emergency Lighting