发布您的产品
MATmotion
MATmotion
MATmotion
MATmotion
MATmotion
MATmotion
MATmotion
MATmotion
    Novacolor

    MATmotion

    MATmotion is a water-based matt paint for interiors, anti-drop and professional, ideal for the decoration of walls and ceilings, even in cases of wide surfaces. MATmotion permits to achieve particularly matt and uniform effects, and guarantees excellent aestethic results combined with the fast and easy application.

    联系 Novacolor

    规格
    • Due to the low VOC emissions during the application, and the absence of formaldehyde and added plasticizers, MATmotion allows a fast re-use of painted buildings. To intensify the features, apply MATmotion with a woolen or microfibre roller.
    技术规格
    • 唯一参考MATmotion
    • 产品系列Decorative products
    • 产品组Mat
    • 类型对象(单个对象)
    • 发布日期2019-03-08
    • 版本号1
    相关
    • 主材料油漆
    分类
    • BIMobject 类别建筑材料 - 油漆和清漆
    • IFC 分类纹理
    • UNSPSC 名称Finishing materials and products
    • UNSPSC 代码301519
    • Uniclass 2015 代码Ss_40_90_60_20
    • Uniclass 2015 说明Decorative varnish or lacquer systems
    • CSI MasterFormat 2014 代码09 94 00
    • CSI MasterFormat 2014 标题Decorative Finishing
    • OmniClass 编号23-15 21 11 13
    • OmniClass 标题Textured Paints
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes