发布您的产品
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
nVent RackChiller RDHX PRO
    nVent

    nVent RackChiller RDHX PRO

    RDHX PRO chilled water cooling units are designed to deliver localized and energy efficient cooling in data centers, featuring toolless, hot-swappable components for maximum uptime and serviceability creating longer lifetime and ensuring customer productivity.
    Designed for HPC and warm water cooling, it allows free cooling under certain ambient temperatures, throughout the year.

    规格
    • Features

      • Supports 3rd party racks
      • Cooling Capacity (800 W version)
        – 78 kW @ supply water 14°C and air supply 24°C
        – 44 kW @ supply water 24°C and air supply 27°C
      • 4 different models in size 600 W and 800 W, 2000 H and 2200 H
        – other sizes upon request, e.g. 2450 H, 650 W - 750 W
      • Total depth of device incl. fans 281 mm
      • Door opening angle > 90 degrees with integrated door stop
      • Air temperature, air humidity, water temperature, water flow, water pressure sensors (optional)
      • Leak detection sensors built-in (optional)
      • Toolless, hot-swappable fans, PSUs and main controller, no opening of door required
      • 7" touch panel display with new User Interface
      • Connectivity: Ethernet, Web Interface, SNMP v3, Modbus TCP and RTU, Redfish
      • Integrated condensate pump (optional, only needed when topfeed)

      Benefits 

      • Maximum availability and quick repair
      • Designed for efficient operation at increased facility water temperatures
      • Combination with direct to chip liquid cooling
      • Modular standard easy to adapt to individual requirements
      • Minimal planning outlay/short setup time
      • No need to open the door while servicing fans screws cannot be dropped or lost on the data center floor as they are attached to the module.
      技术规格
      • 唯一参考RackChiller-RDHX-Pro
      • 产品系列nVent Data Center Solutions
      • 产品组Rear Door Heat Exchangers
      • 类型对象(单个对象)
      • 发布日期2025-02-18
      • 版本号1
      相关
      • 主材料钢
      分类
      • BIMobject 类别暖通空调 - Heat Exchanger
      • ETIM 代码EG015220
      • ETIM 名称Heat exchangers
      • Uniclass 2015 代码Pr_60_60_38
      • Uniclass 2015 说明Calorifiers and plate heat exchangers
      • CSI MasterFormat 2014 代码23 57 00
      • CSI MasterFormat 2014 标题Heat Exchangers for HVAC
      • OmniClass 编号23-27 23 00
      • OmniClass 标题Heat Exchangers