发布您的产品
Oatey® Moda® Fire-Rated, Gas Supply Box, 1/2" NPT Valve
Oatey

Oatey® Moda® Fire-Rated, Gas Supply Box, 1/2" NPT Valve

Oatey MODA™ Gas Supply Box shall be used in gas supply systems for residential or commercials applications. Box shall allow for mounting direct-to-stud or between studs with supply line from top or bottom. Valves shall be available with yellow handle, with or without brass shank, and plastic brackets for between stud configuration. Outlet shall be 1/2" or 3/4" with 1/4 turn valve.

KEY FEATURES

  • Recessed MODA Gas Box provides a clean finished installation for all gas appliance needs
  • Can be used in residential, commercial, and industrial direct connect applications, including gas range, wall heater, water heater, garage heater supply, furnaces, laundry washers and dryers
  • Fits with the existing MODA Box System


规格
  • Color: White
    Material: PVC
    Valve Body Material: Brass
    Valve Size: 0.50 in.
    Product Line: MODA Fire Rated
    Brand: Oatey

技术规格
  • 唯一参考37446-oatey-moda-fire-rated-gas-supply-box
  • 产品系列Supply Boxes
  • 产品组合Gas
  • 类型对象(单个对象)
  • 发布日期2021-03-02
  • 版本号1
相关
  • 主材料PVC
  • 次要材料黄铜
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类分配元素
  • UNSPSC 名称Fluid and gas distribution
  • UNSPSC 代码4014
  • Uniclass 2015 代码Ss_55_20_34_57
  • Uniclass 2015 说明Natural gas supply systems