发布您的产品
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
OKNOPLAST, patio door SLIDE, opening schema A
    OKNOPLAST

    OKNOPLAST, patio door SLIDE, opening schema A

    SLIDE PATIO DOORS.

    Sliding patio doors with an innovative mechanism ensure easy and intuitive operation. Stability and the ability to create large structures ensure a wide range of applications. With minimalist design you have the possibility to maximise the glazed surface to allow more natural light in the room.

    规格
    • GLAZING BEADS
      Makes glazing replacement easy.

      DESIGN
      Patented OKNOPLAST contemporary design.

      REINFORCEMENT
      Special engineered steel makes the profiles strong and durable.

      MULTI-CHAMBERS
      6-chamber frame profile with 140 mm installation depth, 4-chamber sash profile with 70 mm installation depth.

      GLASS SPACER
      Warmedge glass spacer in black, brown, white or silver protects condensation on interior (indoor) surface of glass.

    技术规格
    • 唯一参考oknoplast-patio-door-slide-opening-schema-a
    • 产品系列Windows (PVC)
    • 产品组合SLIDE
    • 类型建筑材料材料
    • 发布日期2023-01-26
    • 版本号1
    相关
    • 主材料PVC
    • 次要材料玻璃
    • 设计国家/地区波兰
    • 制造国家/地区波兰
    分类
    • BIMobject 类别窗户 - 开启滑板
    • UNSPSC 名称Windows
    • UNSPSC 代码301716
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 50 00
    • CSI MasterFormat 2014 标题Windows
    • OmniClass 编号23-17 13 00
    • OmniClass 标题Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows

    发售地区

    欧洲 北美
    德国
    美国
    意大利
    法国
    波兰
    爱尔兰