发布您的产品
Product image
合集图标

Pipe Supports - OMG PipeGuard - Large 的 OMG Roofing Products

Triangular shaped OMG PipeGuard is designed to weather the elements while securely holding rooftop pipes, tubes and conduit at heights between 1.5- and 6-inches off the surface of the roof. Four sizes accommodate ½- to 5-Inch diameter pipes, tubes and conduit. All are made from heavy duty EPDM which allows for expansion and contraction. Strut and height adjustable models are also available.

The one-piece OMG PipeGuard makes the application fast and simple and requires no tools or additional parts for use. Simply apply pressure to open the top, place over pipe, and rotate into place.

Due to the wide range of materials used in commercial roofing systems, always consult with a design professional for the project to review and design the rooftop pipe support system based on the actual load limitations of the specific roof assembly. As with all building materials it is the responsibility of the installer to review product use with a design professional to confirm safety, compatibility and acceptance with the roof cover manufacturer as well as local building codes.

合集包含

0 产品