发布您的产品
Dilution Tanks - T10
Dilution Tanks - T10
Dilution Tanks - T10
    Orion

    Dilution Tanks - T10

    T10 Point-of-Use Dilution Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These 1.5 USG tanks are seamless with uniform wall thickness. The have an integral cover, FIP adjustable inlet(s) with dip tube(s), single MIP outlet, and 2 in. top cleanout as standard. Select from one or two inlets in 1-1/2 in. or 2 in. size. Available in black or white.

    规格
    • Features

      • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
      • Standard integral cover, FIP adjustable inlet(s) with dip tube(s), single MIP outlet, and 2 in. top cleanout
      • Select from one or two inlets in 1-1/2 in. or 2 in. size.
      • 1.5 USG tank is available in black or white
    技术规格
    • 唯一参考dilution-tanks-t10
    • 产品系列Drainage Solutions
    • 产品组合Drainage Tanks and System Monitoring
    • 类型对象(单个对象)
    • 发布日期2024-05-06
    • 版本号1
    分类
    • BIMobject 类别管道 - 管道设备
    • Uniclass 2015 代码Pr_60_50_96
    • Uniclass 2015 说明Water tanks and cisterns
    • OmniClass 编号23-27 29 19
    • OmniClass 标题Tanks

    发售地区

    北美
    美国