发布您的产品
Q-Series Vertical Manager, 6' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 10" Wide, Double Sided
Q-Series Vertical Manager, 6' H X 10" Wide, Double Sided
    Ortronics

    Q-Series Vertical Manager, 6' H X 10" Wide, Double Sided

    Q-Series Vertical Manager is simple and fast to assembly, and is even easier to mount to the Legrand Standard EIA Rack and Mighty Mo 6 Enhanced System. Assembly and installation is a one person job with the lightweight and modular manager components.


    • Snap fit tool-less assembly
    • Lightweight plastic assembly
    • Rugged yet flexible fingers for individual RU cable management
    • 4", 6", 10" and 12" widths
    • 6', 7', and 8' heights
    • Cable management rear wire cage frame
    • Optional rear mount cable rings
    • Optional patented bend limiting/cable retention clips for RU fingers
    • Mounts to Standard EIA 2 and 4 Post Racks
    • Mounts to Mighty Mo 6 Enhanced Rack


    规格
    • GENERAL INFO
      Available Internationally: Yes
      Color: Black
      Product Series: Q-Series
      Type: Vertical Manager

      ASSEMBLY/INSTALLATION INFORMATION
      Assembly Required: Yes

      LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
      RoHS: Yes

      CONSTRUCTION INFORMATION
      Component 2:
      Material 1: ABS plastic

      COUNTRY OF ORIGIN
      Country Of Origin: UNITED STATES OF AMERICA


    技术规格
    • 唯一参考QVMD610
    • 产品系列Communication and Data Processing Equipment
    • 产品组合Racks, Cabinets, and Physical Support
    • 类型对象(单个对象)
    • 发布日期2019-07-08
    • 版本号1
    • 高度 (inch)72
    • 宽度 (inch)10
    • 深度 (inch)17.5
    相关
    • 主材料ABS
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别电子 - 网络
    • UNSPSC 名称Electrical cable and accessories
    • UNSPSC 代码261216
    • Uniclass 2015 代码Pr_65_70_11
    • Uniclass 2015 说明Cable management and accessories
    • CSI MasterFormat 2014 代码33 82 00
    • CSI MasterFormat 2014 标题Communications Distribution
    • OmniClass 编号23-19 15 00
    • OmniClass 标题Communication Specialties

    发售地区

    北美
    美国