发布您的产品
FOAMULAR® F-250-4x24x96-Square Edge

FOAMULAR® F-250-4x24x96-Square Edge

Owens Corning® FOAMULAR® & FOAMULAR® NGX® 250 Extruded Polystyrene (XPS) insulations are closed-cell, moisture-resistant rigid foam boards well suited to meet the needs of a wide variety of building applications.1 Both products are great for above-and below grade residential and commercial applications, such as perimeter/ foundation, cavity wall, precast concrete, under slab, and other applications.

FOAMULAR® NGX® 250 contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.2

技术规格
  • 唯一参考FOAMULAR_F_250-4x24x96-Square_Edge
  • 产品系列FOAMULAR® XPS
  • 产品组合FOAMULAR® XPS
  • 类型建筑材料材料
  • 发布日期2023-11-29
  • 版本号1
  • 高度 (inch)96
  • 宽度 (inch)24
  • 深度 (inch)4
相关
  • 主材料挤塑聚苯乙烯(XPS)
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 隔离
  • ETIM 代码EC000406
  • ETIM 名称Thermal insulation
  • Uniclass 2015 代码Pr_25_71_63_29
  • Uniclass 2015 说明Extruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 代码07 21 13.13
  • CSI MasterFormat 2014 标题Foam Board Insulation
  • OmniClass 编号23-13 25 19 11 11 13
  • OmniClass 标题Extruded Polystyrene Slab and Board Thermal Insulation