发布您的产品
FOAMULAR® F-600 Tapered B-0.75x24x96-Square Edge

FOAMULAR® F-600 Tapered B-0.75x24x96-Square Edge

Owens Corning® FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 are high-strength Extruded Polystyrene (XPS) insulation products designed for use in engineered applications requiring additional loadbearing capability, such as under slab, concrete floors, foundations, roadways and rail beds, plaza and parking decks, and cold storage installations.

FOAMULAR® & FOAMULAR® NGX™ 400/600/1000 can also be used in tapered insulation systems when higher compressive strength is needed. FOAMULAR® NGX™ 400/600/1000 contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.

技术规格
  • 唯一参考FOAMULAR_F_600_Tapered_B-075x24x96-Square_Edge
  • 产品系列FOAMULAR® XPS
  • 产品组合FOAMULAR® XPS-Tapered
  • 类型建筑材料材料
  • 发布日期2023-11-29
  • 版本号1
  • 高度 (inch)96
  • 宽度 (inch)24
  • 深度 (inch)0.75
相关
  • 主材料挤塑聚苯乙烯(XPS)
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 隔离
  • ETIM 代码EC000406
  • ETIM 名称Thermal insulation
  • Uniclass 2015 代码Pr_25_71_63_29
  • Uniclass 2015 说明Extruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 代码07 21 13.13
  • CSI MasterFormat 2014 标题Foam Board Insulation
  • OmniClass 编号23-13 25 19 11 11 13
  • OmniClass 标题Extruded Polystyrene Slab and Board Thermal Insulation