发布您的产品
BEL OCCHIO
BEL OCCHIO
BEL OCCHIO
BEL OCCHIO

    BEL OCCHIO

    Bel Occhio is a study in weightlessness and transparency,” notes designer Pablo Pardo on his inspiration for this luminaire. “It evokes nature’s transformative light.” His piece manifests the celestial through a hybrid design: its suspended, inner column creates focused illumination while its surrounding shell produces a transformative ambient glow. These symbiotic elements enable Bel Occhio to act as a multi-position spotlight and a source of atmospheric tenor. They also serve dynamic purposes: Bel Occhio is built as an infinitely adjustable table lamp and a suspended pendant model. Both elements serve to illuminate with comfort and fascinate the imagination.
    规格
    • FINISHES: Clear with white diffuser Clear with orange diffuser MATERIALS: Acrylic sphere Acrylic base (table only) Steel canopy (pendant only) Fabric cord FEATURES: Full-range dim (in-line slide dimmer, table model) 360° rotation (table model) SPECIFICATIONS: Voltage: 120-240V Pendant cord length: 8’ (243.8cm) (Field Cuttable) Table cord length: 8’ (243.8cm) Color Rendition Index: 90 CRI BULB TYPE: (1) White BT15 - med base (8W) per lamp CERTIFICATIONS: UL listed components, CE
    技术规格
    • 唯一参考bel-occhio
    • 产品系列Lighting
    • 产品组合Pendant Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 已安装吊顶

    发售地区

    欧洲 北美