发布您的产品
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT
BELMONT PENDANT

    BELMONT PENDANT

    The Belmont Pendant Collection was a collaborative creation with designer Brad Ascalon re-envisioning the traditional fabric shade lamp but with the warmth and preciousness of hand crafted furniture. Belmont’s iconic, yet reductive form creates a natural canvas for displaying an exquisite array of textiles from premium wool to colorful woven fabrics that can be paired with a solid crafted oak wood armature. Belmont can be hung individually or in stunning groupings to provide warm and comfortable illumination to complement any residential, contract, or hospitality setting. Please see the Belmont Floor and Table to view the rest of the collection.
    规格
    • FINISHES: Wood: Oak Fabric: Silverdale, Charcoal, White MATERIALS: Fabric Shade Solid Oak Details Fabric Cord PMMA Diffuser Steel Canopy FEATURES: Fully Dimmable Matching Wood Canopy Cover SPECIFICATIONS: Voltage: 120V, 240V, 277V 50-60Hz (277V available on special order only) Power Consumption: 30W Color Temperature: 2700K Note: 3000K/3500K models Available upon Request Luminosity: 3000 Lumens Color Rendition Index: 95 CRI 50K hour lifespan Cable Length: 10’ (3m) (Field cuttable) BULB TYPE: 2x A19 15W LED | 2700K | 1600 Lumens (per bulb) CERTIFICATIONS: ETL, CE
    技术规格
    • 唯一参考belmont-pendant
    • 产品系列Lighting
    • 产品组合Pendant Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 垂饰

    发售地区

    欧洲 北美