发布您的产品
BOLA DISC
BOLA DISC
BOLA DISC
BOLA DISC
BOLA DISC
BOLA DISC
BOLA DISC

    BOLA DISC

    Bola Disc is a uniquely expressive LED Pendant system featuring a distinctive range of chromated disc reflectors that give the illusion of weightlessness by mirroring its surroundings. Available in 4 distinct sizes 12”(30cm), 18”(46cm), 22”(56cm), 32”(81cm), Bola Disc pairs an elegant globe diffusor made of opaline glass with exquisitely polished stainless steel or aluminum discs in chrome, brass, rose gold, gunmetal and lacquered white or matte black to appease the most discerning tastes. Dependent on size, Bola provides up to 1625 lumens of warm ambient light and is fully dimmable, providing unparalleled illumination. Bola can be suspended individually, in series, or as striking chandelier groupings for residential, contract, and hospitality settings alike.
    规格
    • FINISHES: Chrome Brass Rose Gold Gunmetal Gloss White/Chrome(while supplies last) Matte Black Matte White MATERIALS: Aluminum or SS Disc Opal Glass Globe Fabric Cord Aluminum Stem Steel Canopy FEATURES: Fully Dimmable Shade Options: 12”(30cm), 18”(46cm), 22”(56cm), 32”(81cm) Discs SPECIFICATIONS: Voltage: 120V-277V 50/60Hz Power Consumption: 6W (12”, 18”), 12W (22”), 20W (32”) Color Temperature: 2700K-1800K (Dim-to-Warm) Note: 3000K and 3500K CCT Models Available Upon Request Luminosity: 290 Lumens (12”/18”), 800 Lumens (22”), 1625 Lumens (32”) Luminaire Efficacy: 62 Lumens/Watt (average) Color Rendition Index: 95 CRI 50K hour lifespan Cord Length: 8.9’ (2.7m) (Field cuttable) CERTIFICATIONS: ETL, CE
    技术规格
    • 唯一参考bola-disc
    • 产品系列Lighting
    • 产品组合Wall Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 壁装

    发售地区

    欧洲 北美