发布您的产品
BOLA HALO
BOLA HALO
BOLA HALO
BOLA HALO
BOLA HALO
BOLA HALO
BOLA HALO
BOLA HALO

    BOLA HALO

    Taking its inspiration from pendant jewelry, Bola Halo is a uniquely expressive pendant light featuring a chromated ring that balances delicately over its elegant opal glass shade while allowing its surroundings to shine through. Available in 3 distinct sizes and 3 exquisitely polished stainless steel ring finishes of chrome, brass, and rose gold. Bola Halo's ring is repositionable for orienting to any desired direction. Depending on size, Bola Halo provides up to 1625 lumens of warm ambient LED light and is fully dimmable, providing unparalleled illumination. Bola can be suspended independently or as striking chandelier groupings to set the mood in residential, contract, and hospitality settings alike.
    规格
    • FINISHES: Chrome Brass Rose Gold MATERIALS: Opal Glass Globe Fabric Cord Aluminum Stem Steel Ring Steel Canopy FEATURES: Fully Dimmable ELV or 0-10V recommended SPECIFICATIONS: Voltage: 120V-277V 50/60Hz Power Consumption: 6W (12”), 12W (18”), 20W (22”) Color Temperature: 2700K-1800K (Dim-to-Warm) Note: 3000K/3500K models Available upon Request Luminosity: 290 Lumens (12”), 800 Lumens (18”), 1625 Lumens (22”) Luminaire Efficacy: 62 Lumens/Watt (average) Color Rendition Index: 95 CRI 50K hour lifespan Cord Length: 8.9’ (2.7m) (Field cuttable) CERTIFICATIONS: ETL, CE
    技术规格
    • 唯一参考bola-halo
    • 产品系列Lighting
    • 产品组合Wall Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 壁装

    发售地区

    欧洲 北美