发布您的产品
GIRAFFA
GIRAFFA
GIRAFFA
GIRAFFA
GIRAFFA
GIRAFFA
GIRAFFA
GIRAFFA

    GIRAFFA

    Smart and playful, Giraffa’s endearing personality and versatile design are at home anywhere: on your desk, atop a nightstand, or tucked into a cozy reading nook. A 360° rotating shade combined with an angled post provides multiple lighting possibilities, allowing this petite lamp to cast both direct and ambient light. Giraffa is available in a trio of premium finishes: brushed copper, gloss black and gloss white lacquer. Giraffa’s warm and fully dimmable LED light source is rated for 50K hours to provide a lifetime of personal enjoyment. AWARDS: 2016 NYCxDesign Award Finalist
    规格
    • FINISHES: Gloss White Gloss Black Copper MATERIALS: Aluminum body Polycarbonate lens assembly Fabric cord FEATURES: Full range dim control 360 degree head rotation High output LED light sourceSPECIFICATIONS: Voltage: 120-240V 60Hz Power consumption: 4.6W Color temperature: 3000K Luminosity: 260 Lumens Luminaire efficacy: 56 Lumens/Watt Color Rendition Index: 90+ CRI 50K hour lifespan Cord length: 6’ (182cm) Global multi-plug adapter available 1 year warranty Patent pending BULB TYPE: High-Output chip on board CERTIFICATIONS: ETL, CE
    技术规格
    • 唯一参考giraffa
    • 产品系列Lighting
    • 产品组合Table Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 桌子

    发售地区

    欧洲 北美