发布您的产品
GRID
GRID
GRID
GRID
GRID
GRID
GRID
GRID
GRID

    GRID

    Inspired by Japanese joinery tradition, Grid conveys a lightness and weightlessness of form in its orderly structured frame of natural wood or optically clear acrylic. The CNC cut slats provide both optimal diffusion from side viewing angles while celebrating a rich palate of natural woods and rich colorways to direct warm ambient light downward with minimal light spill. Grid can be suspended individually or in series to create uniquely transformative configurations of light and shadow. Available in two complementary sizes: 1x1 18.5” (47cm)W X 18.5” (47cm)L and 1x3: 18.5” (47cm)W X 46.3” (118cm)L, Grid is perfectly suited for illuminating dining , work spaces or corridors with 1800 lumens and 5400 lumens depending on size. Limitless arrangements can be configured.
    规格
    • FINISHES: Ash Wood Acrylic Frosted Acrylic Bronze MATERIALS: Wood or Arcylic Body Steel Canopy FEATURES: Energy efficient flat panel technology Full-range dim Glare-free illumination SPECIFICATIONS: Voltage: 120-277V 50/60Hz Power Consumption: 20W (1X1), 60W (1X3) Color Temperature: 2700K Luminosity: 1200 lm (1X1), 3600 lm (1X3) Luminaire efficacy: 91 Lumens/Watt Color Rendition Index: 83 CRI 50K hour lifespan Cable Length: 10’ (3m) (Field cuttable) BULB TYPE: LED Flat-Panel CERTIFICATIONS: UL, CE
    技术规格
    • 唯一参考grid
    • 产品系列Lighting
    • 产品组合Pendant Lighting
    • 类型对象(单个对象)
    • 发布日期2025-02-18
    • 版本号1
    分类
    • BIMobject 类别照明 - 已安装吊顶

    发售地区

    欧洲 北美