发布您的产品
Patchrunner® 2 Vertical Cable Manager - PR2VFD1296
Patchrunner® 2 Vertical Cable Manager - PR2VFD1296
Patchrunner® 2 Vertical Cable Manager - PR2VFD1296
    Panduit

    Patchrunner® 2 Vertical Cable Manager - PR2VFD1296

    The Panduit® Patchrunner® 2 Vertical Cable Manager combines high-density capability and versatility, freeing up valuable floor space. The fully pre-assembled manager lowers overall costs and sets the standard for the entire cable management industry. Single-sided, Steel, 52RU, Black, 1pc, Includes one full-length metal, dual-hinging, push-to-close door.

    The vertical cable manager shall consist of a metal backbone with cable management fingers that align with EIA rack spacing. The fingers shall be molded out of plastic and provide integral bend radius control throughout the entire length. The backbone shall have pass through holes for front to back cabling, with the option to blank off with a plug.

    The manager shall accept a metal, hinged, push-to-close door that can open to the right or left. The door support brackets shall be integrated into the manager with no assembly required. The manager shall accept plastic slack management spools that can be repositioned as required.

    The vertical panel shall be able to manage all the cable on the rack without the aid of horizontal cable managers.

    规格
    • Key Features and Benefits

      NEW Improved door function “Push-to-close” door design allows for easy operation
      NEW Dual hinged doors are included Doors ship with managers, simplifying ordering process with less packaging waste
      NEW Integrated door brackets No brackets to install; faster installation while reducing labor costs
      NEW Color options Managers and doors are available in black and white
      NEW High Density with increased cable capacity Up to 17% more usable capacity over existing PRV Vertical Managers
      Curved fingers Support cables as they transition to vertical pathway eliminating need for horizontal managers
      Individual fingers Aligns with rack spaces to simplify cable routing changes
      Integral bend radius control Maintains cable bend radius ensuring network performance and system reliability
      Optional snap on vertical retainers Can be placed on fingers to help retain cables in channel for improved cable management and appearance
      Optional slack management spools Organize and manage patch cord slack allowing for standardization of patch cord lengths

    技术规格
    • 唯一参考PR2VFD1296
    • 产品系列Electronics
    • 产品组合Communication and Data Processing Equipment
    • 类型对象(单个对象)
    • 发布日期2018-05-06
    • 版本号1
    • 高度 (inch)95.88
    • 宽度 (inch)12
    • 深度 (inch)12
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别电子 - 通信
    • UNSPSC 名称Data Voice or Multimedia Network Equipment or Platforms and Accessories
    • UNSPSC 代码4322
    • Uniclass 2015 代码Pr_80_77_28_21
    • Uniclass 2015 说明Data equipment cabinets
    • CSI MasterFormat 2014 代码26 05 36
    • CSI MasterFormat 2014 标题Cable Trays for Electrical Systems
    • OmniClass 编号23-35 33 23 13
    • OmniClass 标题Vertical Electrical Racks
    • CSI UniFormat II 代码D50
    • CSI UniFormat II 标题ELECTRICAL