发布您的产品
Vertical Exhaust Duct for Net-Access™ 7018 Cabinet, Height Adjustable from 21.0"(534mm) to 45.0" (1143mm) and from 42.0"(1067mm) to 70.0" (1778mm)
Panduit

Vertical Exhaust Duct for Net-Access™ 7018 Cabinet, Height Adjustable from 21.0"(534mm) to 45.0" (1143mm) and from 42.0"(1067mm) to 70.0" (1778mm)

• Support 30+ KW heat loads
• Passive duct solutions do not require additional energy consumption
• Designed using CFD (Computational Fluid Dynamics) validating thermal performance
• Directly vents hot air exhaust to data center air return plenum
• Foam seal minimizes leakage against air return plenum interface
• Black powder coat finish
技术规格
  • 唯一参考panduit-115
  • 产品系列Electronics
  • 产品组Communication and Data Processing Equipment
  • 类型对象(单个对象)
  • 发布日期2011-02-07
  • 版本号1
分类
  • BIMobject 类别电子 - 通信