发布您的产品
Panduit Two-post Rack System - R2PWH
Panduit

Panduit Two-post Rack System - R2PWH

The Panduit Two-post Rack System provides a reliable foundation for mounting telecommunication and data center equipment. The modular rack can be used to manage high performance copper and fiber patch cables using Panduit horizontal and vertical cable managers and accessories, such as power outlet unit brackets. Aluminum, 45 RU, #12-24 Threaded Mounting Holes, White, 1pc + hardware kit and paint piercing bonding kit

规格
  • Rack Type - Two Post
    Number of Posts - NA
    Material - Aluminum
    Mounting Bolt Method - Threaded
    Overall Width (In.) - 20.3
    Overall Width (mm) - 516
    Overall Depth (In.) - 3
    Overall Depth (mm) - 76
    Overall Height (In.) - 84
    Overall Height (mm) - 2134
    Number of Rack Units - 45
    Mounting Hole Thread Size - #12-24
    Static Load Capacity (lb) - 1000
    Color - White
    Includes - (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws
    Product Type - Two Post Rack
    Number of Rack Spaces - 45
    UL Listed - Yes
    Part Features - Rails Numbered Bottom Up
    Load Capacity Lbs. - 1000
    RoHS Compliancy Status - Compliant
    Min. Order Qty. - 1
    UPC - 61305639611
    Std. Pkg. Qty. - 1
    Std. Pkg. Volume (cf) - 1.1302
    Std. Ctn. Qty. - 0
    Std. Ctn. Volume (cf) - 0.0000

技术规格
  • 唯一参考panduit-R2PWH
  • 产品系列Electronics
  • 产品组Communication and Data Processing Equipment
  • 类型对象(单个对象)
  • 发布日期2018-06-04
  • 版本号1
  • 高度 (inch)84
  • 宽度 (inch)20.3
  • 深度 (inch)3
相关
  • 主材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电子 - 通信
  • UNSPSC 名称Data Voice or Multimedia Network Equipment or Platforms and Accessories
  • UNSPSC 代码4322
  • Uniclass 2015 代码Pr_80_77_28_21
  • Uniclass 2015 说明Data equipment cabinets
  • CSI MasterFormat 2014 代码26 05 36
  • CSI MasterFormat 2014 标题Cable Trays for Electrical Systems
  • OmniClass 编号23-35 33 23 13
  • OmniClass 标题Vertical Electrical Racks
  • CSI UniFormat II 代码D50
  • CSI UniFormat II 标题ELECTRICAL
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
瓦利斯和富图纳