发布您的产品
PARISO LR - M
PARISO LR - M
    Parexlanko

    PARISO LR - M

    External thermal insulation composite system with rendering (ETICS) intended to be used on external walls made of concrete or masonry, for new or existing buildings. PARISO PSE - M is composed of a thin mineral base coat reinforced with a glass fibre mesh and applied onto mineral stone wool panels (one-density or dual-density) mechanically-fixed with anchors to the substrate. Various finishing coats are associated to the system: - Thick mineral rendering - Thin mineral renderings - Silicate renderings - Marble aggregates - Burnt-clay facing bricks - FR containing-organic renderings - FR containing-organic and siloxane rendering
    规格
    • Thermal insulation Range of insulation thicknesses: 40 to 260 mm. Thermal resistance: 1.05 to 7.30 m².K/W. Wind load resistance The resistance increases with the number of anchors and the insulation thickness (40 to 260 mm) ; ETICS can be fixed with anchors IFXF or IFXV. The pull-through resistance is compared to the pull-off resistance of the anchors; the smallest value shall be greater than the wind load suction. Reaction to fire Range of classes from A2-s1, d0 to B-s1, d0, depending on the finishing coat. Impact resistance Range of use categories from III to I, depending on the selected finishing coat and the reinforced base coat configuration.
    技术规格
    • 唯一参考PARISO-LR-M
    • 产品系列Insulation
    • 产品组合ETICS - LR
    • 类型建筑材料材料
    • 发布日期2017-12-01
    • 版本号1
    • 高度 (mm)600
    • 宽度 (mm)1200
    相关
    • 主材料隔离
    • 次要材料矿物棉
    • 设计国家/地区法国
    • 制造国家/地区法国
    分类
    • BIMobject 类别建筑材料 - 隔离
    • IFC 分类建筑元素
    • UNSPSC 名称Insulation
    • UNSPSC 代码3014
    • Uniclass 2015 代码Pr_25_57_06_53
    • Uniclass 2015 说明Mineral wool insulation
    • CSI MasterFormat 2014 代码07 24 00
    • CSI MasterFormat 2014 标题Exterior Insulation and Finish Systems
    • OmniClass 编号23-13 25 19 13 13
    • OmniClass 标题Rock Wool Blanket Thermal Insulation
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes

    发售地区

    欧洲
    法国