发布您的产品
Pearl Mantels 550-56 Richmond 56-Inch MDF Fireplace Mantel

Pearl Mantels 550-56 Richmond 56-Inch MDF Fireplace Mantel

  • Full mantel surround MDF with white paint - out of the box and ready to hang.
  • Inside dimensions of mantel opening 56 inches wide by 42 inches high.
  • 1 1/2" projection behind the mantel allows for easy installation over your non-combustible material such as marble or slate and scribe molding set included to finish the look and hide any gaps.
  • Ships in three pieces; Simple nuts and bolts assembly and mitered hanger board set up included for easy installation.
  • Look for the pearl inlay that graces the right hand side of the shelf as proof that you have received an authentic Pearl Mantel.

As Featured on Amazon.com

规格
  • Technical Details

    Part Number: 550-56
    Item Weight: 165 pounds
    Package Dimensions: 81.5 x 17.5 x 13.8 inches
    Size: 56 Inch
    Color: White
    Style: Richmond
    Material: MDF

技术规格
  • 唯一参考Pearl-Mantels-550-56-Richmond-56-Inch-MDF-Fireplace-Mantel
  • 产品系列Home Décor
  • 产品组合Mantel
  • 类型文档(信息)
  • 发布日期2019-02-14
  • 版本号1
  • 宽度 (inch)56
相关
  • 主材料MDF
  • 设计国家/地区美国
分类
  • BIMobject 类别建筑材料 - 建筑材料
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • CSI MasterFormat 2014 代码10 30 00
  • CSI MasterFormat 2014 标题Fireplaces and Stoves
  • OmniClass 编号23-19 17 00
  • OmniClass 标题Fireplaces

发售地区

北美
美国