发布您的产品
ISOLATEK TYPE MII (OIL&GAS)

ISOLATEK TYPE MII (OIL&GAS)

ISOLATEK Type M-II is a single package, factory controlled Spray-Applied Fire Resistive Material (SFRM) recommended for use in petrochemical facilities, refineries, nuclear/power plants, and tunnels. ISOLATEK Type M-II can be a spray texture or smooth trowel finished and requires only the addition of water as an activator. Tested and developed for fire protection of external structural steel components such as tanks, support legs and saddles, piperacks, vessel skirts, sphere legs or interior situations where higher levels of abrasion resistance are necessary. ISOLATEK Type TG is specifically developed only for trowel application in areas where spraying is impractical or not permitted.

规格
  • For every technical information, quotes,specifications about the application method, and any other request about the product, please contact us at protezionealfuoco@perlite.it.

技术规格
  • 唯一参考isolatek-typemii-o-g
  • 产品系列Isolatek
  • 产品组合TYPEMII O&G
  • 类型对象(单个对象)
  • 发布日期2019-10-07
  • 版本号1
链接
相关
  • 主材料灰泥
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别消防产品 - 消防
  • Uniclass 2015 代码Pr_35_31_68_83
  • Uniclass 2015 说明Spray-applied fireproof coatings
  • CSI MasterFormat 2014 代码07 81 16
  • CSI MasterFormat 2014 标题Cementitious Fireproofing
  • OmniClass 编号23-13 25 11 15 13
  • OmniClass 标题Cementitious Fireproofing

发售地区

欧洲
意大利