发布您的产品
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings
Arenal - Reconstructed stone facings

    Arenal - Reconstructed stone facings

    Inspired by the sandstone of the field, this reconstructed stone evokes the rural customs of central Italy and turns them into a design element for architecture in the rustic or contemporary style: its irregular shapes and structured surfaces, embellished with cracks and chromatic shades, remind natural elements in every detail. Arenal tells meaningful and proud stories that celebrate roots through a humble and noble elegance: a tribute to evolving traditions, to the slow passage of time, to the deep bond with the earth and to the succession of generations.

    规格
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type ARENAL, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

      Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.

      For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.

    技术规格
    • 唯一参考pietredarredo-stones-arenal
    • 产品系列Pietre d'Arredo
    • 产品组合Tradition
    • 类型对象(单个对象)
    • 发布日期2017-09-25
    • 版本号1
    相关
    • 主材料混凝土
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别墙壁 - 覆面
    • IFC 分类表面
    • UNSPSC 名称Wall finishing materials
    • UNSPSC 代码301615
    • Uniclass 2015 代码Ss_25_20_85
    • Uniclass 2015 说明Stone cladding systems
    • CSI MasterFormat 2014 代码06 61 13
    • CSI MasterFormat 2014 标题Simulated Stone Fabrications
    • OmniClass 编号23-13 35 25 13
    • OmniClass 标题Simulated Stones
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes