发布您的产品
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings
Sakar - Reconstructed stone facings

    Sakar - Reconstructed stone facings

    4.4 星(最高 5 星)4.4(15 评价)

    Sakar is an elegant yet versatile wall covering, suitable for different architectural styles: thin elements of flattened stone, harmoniously combined in easy-to-apply rectangular models, which allow to obtain surfaces with a chopped and irregular appearance. Combining the desire for naturalness with the trends of contemporary interior design, Sakar creates refined environments and classy atmospheres which, at the same time, are genuine and sophisticated, intimate and worldly, where the clink of glasses alternates with the soft noise of the pages of a book.

    规格
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type SAKAR, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

    技术规格
    • 唯一参考pietredarredo-stones-sakar
    • 产品系列Pietre d'Arredo
    • 产品组合Contemporary
    • 类型对象(单个对象)
    • 发布日期2017-09-25
    • 版本号1
    相关
    • 主材料混凝土
    • 设计国家/地区意大利
    • 制造国家/地区意大利
    分类
    • BIMobject 类别墙壁 - 覆面
    • IFC 分类表面
    • UNSPSC 名称Wall finishing materials
    • UNSPSC 代码301615
    • Uniclass 2015 代码Ss_25_20_85
    • Uniclass 2015 说明Stone cladding systems
    • CSI MasterFormat 2014 代码06 61 13
    • CSI MasterFormat 2014 标题Simulated Stone Fabrications
    • OmniClass 编号23-13 35 25 13
    • OmniClass 标题Simulated Stones
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes