发布您的产品
Acrolatex 50 Primer Sealer and Adhesion Improver
Pintuco

Acrolatex 50 Primer Sealer and Adhesion Improver

High quality binder with excellent water and weather resistance. Designed to improve adhesion, flexibility, and resistance in finishing coatings. High compatibility with hydraulic binders such as cement, gypsum and lime, high water resistance.


  • Improves adhesion of paints and limes. 
  • Consolidates surfaces giving greater cohesion to sandy or inconsistent substrates. 
  • As a primer and sealer of porous surfaces.
  • As an adhesion bridge on concrete slabs, for the application of stuccos and mortars. 
  • Mixed in the mixing water of mortars, plasters and concretes, it improves workability, provides better adhesion and increases cohesion.
  • In fiber cement slabs, it seals them, reduces and homogenizes the absorption of the slabs, reducing dimensional changes.
规格
  • Presentations: Gallon, Pail to 20 kg y Drum to 200 kg

    Finish: Bluish White Liquid

    Consumption:

    • Paintings: 5 to 10% by volume 
    • Mortars: 5 to 20% by weight 
    • Limes: 5 to 10% by weight 
    • Grouts: 5 tol 20% by weight

    Mix ratio as primer:

    • Concrete slabs: 1:3 with water Fiber 
    • Cement Plates: 1:4 with water Loose 
    • Mortars (sandy): 1:1 - 1:2 with water 
    • Pick up textures: 1:3 with water 
    • Plasters: 1:2 – 1:3 with water

    Time dry out:

    Waterproofing and grouting between layers: 2 h

    Certifications:

    ISO 9001:2015

    ISO14001:2015

    OSHAS 18001:2007

    Carbono Neutral Certified Production Plant

技术规格
  • 唯一参考acrolatex-50-primer
  • 类型建筑材料材料
  • 发布日期2023-01-05
  • 版本号1
相关
  • 设计国家/地区哥伦比亚
  • 制造国家/地区哥伦比亚
分类
  • BIMobject 类别建筑材料 - 油漆和清漆
  • IFC 分类墙壁
  • Uniclass 2015 代码Pr_35_31_22
  • Uniclass 2015 说明Decorative coatings
  • CSI MasterFormat 2014 代码09 00 00
  • CSI MasterFormat 2014 标题Finishes
  • OmniClass 编号23-15 21 11 11 13
  • OmniClass 标题Water Based General Purpose Paints and Varnishes
  • CSI UniFormat II 代码C3010
  • CSI UniFormat II 标题Wall Finishes