发布您的产品
HYDRO Wall 95-70-400-RU12,5+RU12,5-BR-LV70
HYDRO Wall 95-70-400-RU12,5+RU12,5-BR-LV70
HYDRO Wall 95-70-400-RU12,5+RU12,5-BR-LV70

    HYDRO Wall 95-70-400-RU12,5+RU12,5-BR-LV70

    Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with performance against humidity for interior wall.
    规格
    • The Placo Moisture Resistant wall system consists of Placo marine plasterboard (12,5mm), rail (R70), stud frame (M70), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in wet areas.
    技术规格
    • 唯一参考hydro_95-70-400-ru125-ru125-br-lv70
    • 产品系列Wall
    • 产品组合Moisture
    • 类型对象(单个对象)
    • 发布日期2018-03-13
    • 版本号1
    • 高度 (mm)3.3
    • 深度 (mm)95
    相关
    • 主材料灰泥
    • 次要材料钢
    • 设计国家/地区巴西
    • 制造国家/地区巴西
    • 净重 (Kg)21.35
    分类
    • BIMobject 类别墙壁 - 分区
    • IFC 分类墙壁
    • UNSPSC 名称Drywall
    • UNSPSC 代码30161503
    • Uniclass 2015 代码EF_25_10
    • Uniclass 2015 说明Walls
    • CSI MasterFormat 2014 代码09 29 00
    • CSI MasterFormat 2014 标题Gypsum Board
    • OmniClass 编号23-15 11 11 11
    • OmniClass 标题Gypsum Board Fixed Partitions
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes

    发售地区

    南美洲
    巴西