发布您的产品
PRIMA Wall 73-48-600-ST12,5+ST12,5-BR-LV50
PRIMA Wall 73-48-600-ST12,5+ST12,5-BR-LV50
PRIMA Wall 73-48-600-ST12,5+ST12,5-BR-LV50

    PRIMA Wall 73-48-600-ST12,5+ST12,5-BR-LV50

    Placo solutions made of Standard Plasterboard and Glass wool ISOVER, with performance of acoustic insulation for interior wall.
    规格
    • The Placo Standard wall system consists of Placo standard plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in dry areas.
    技术规格
    • 唯一参考prima_73-48-600-st125-st125-br-lv50
    • 产品系列Wall
    • 产品组合Standard
    • 类型对象(单个对象)
    • 发布日期2018-03-27
    • 版本号1
    • 高度 (mm)2.5
    • 深度 (mm)73
    相关
    • 主材料灰泥
    • 次要材料钢
    • 设计国家/地区巴西
    • 制造国家/地区巴西
    • 净重 (Kg)19.9
    分类
    • BIMobject 类别墙壁 - 分区
    • IFC 分类墙壁
    • UNSPSC 名称Drywall
    • UNSPSC 代码30161503
    • Uniclass 2015 代码EF_25_10
    • Uniclass 2015 说明Walls
    • CSI MasterFormat 2014 代码09 29 00
    • CSI MasterFormat 2014 标题Gypsum Board
    • OmniClass 编号23-15 11 11 11
    • OmniClass 标题Gypsum Board Fixed Partitions
    • CSI UniFormat II 代码C3010
    • CSI UniFormat II 标题Wall Finishes

    发售地区

    南美洲
    巴西